Series: TLN
Littelfuse TLN Fuses Offer Superior Protection for Telecommunications Systems
The fast-acting, current-limiting TLN Series fuses are specifically designed for the protection of telecommunications DC power distribution circuits. These telecom fuses are available from 1 to 600 A rated at 170 V dc with an interrupting rating of 100 kA to fulfill your circuit protection needs. The TLN fuses are available in cartridge and round body blade styles, and their dimensions are similar to the 250 V Class R fuses.
- Current-limiting
- Fast-acting
- POWR-GARD® technology
- Dimensionally similar to 250 V Class R fuses
- Reduces damage caused by heating and magnetic effects of short-circuit currents
- Provides protection for equipment requiring fast overload protection
- Ensures quality overcurrent protection
- Dimensionally similar to 250 V Class R fuses
TLN Parts
Filters
Showing 1 to 12 of 31 Total Results
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating | Opening | Voltage Rating (V) | Mounting Method | Agency Approvals |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating
| Opening | Voltage Rating (V) | Mounting Method | Agency Approvals | |
---|---|---|---|---|---|---|---|---|
1 | 100 kA @ 170 Vdc | Fast-Acting (F) | 170 | Fuse Block / Clip / Holder | UR / CUR | |||
3 | 100 kA @ 170 Vdc | Fast-Acting (F) | 170 | Fuse Block / Clip / Holder | UR / CUR | |||
5 | 100 kA @ 170 Vdc | Fast-Acting (F) | 170 | Fuse Block / Clip / Holder | UR / CUR | |||
6 | 100 kA @ 170 Vdc | Fast-Acting (F) | 170 | Fuse Block / Clip / Holder | UR / CUR | |||
10 | 100 kA @ 170 Vdc | Fast-Acting (F) | 170 | Fuse Block / Clip / Holder | UR / CUR | |||
15 | 100 kA @ 170 Vdc | Fast-Acting (F) | 170 | Fuse Block / Clip / Holder | UR / CUR | |||
20 | 100 kA @ 170 Vdc | Fast-Acting (F) | 170 | Fuse Block / Clip / Holder | UR / CUR | |||
25 | 100 kA @ 170 Vdc | Fast-Acting (F) | 170 | Fuse Block / Clip / Holder | UR / CUR | |||
30 | 100 kA @ 170 Vdc | Fast-Acting (F) | 170 | Fuse Block / Clip / Holder | UR / CUR | |||
35 | 100 kA @ 170 Vdc | Fast-Acting (F) | 170 | Fuse Block / Clip / Holder | UR / CUR | |||
40 | 100 kA @ 170 Vdc | Fast-Acting (F) | 170 | Fuse Block / Clip / Holder | UR / CUR | |||
45 | 100 kA @ 170 Vdc | Fast-Acting (F) | 170 | Fuse Block / Clip / Holder | UR / CUR |
TLN Applications
- Telecommunications DC power distribution systems