background-waves

L17T800.V1200

Product Status| Activei

L17T800.V1200

FUSE 170VDC 800A 1200A BODY TELE-GARD | Series: L17T
info

L17T800.V1200 is a Telecommunications fuse with an ampere rating of 800 in a 1200A case size body.

PropertyValue
Current Rating (Continuous) in Amps
800
Interrupting Rating
100 kA @ 170 Vdc
Opening
Fast-Acting (F)
Voltage Rating (V)
170
Mounting Method
Bolt-In
Family style
Current Limiting
Indicating
No
interrupt Amperage (A) - 1
100000
interrupt Voltage Type AC/DC) - 1
DC
interrupt Voltage (V) -1
170
PG Holder
LTFD1200 Series
Voltage Rating (Dc)
170

L17T800.V1200 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
L17T800.V1200FUSE 170VDC 800A 1200A BODY TELE-GARDRoHS6/27/2023NoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.