background-waves

SPXI001-B

Product Status| Activei

SPXI001-B

1500 VDC 1 A INLINE MIDGET FUSE 8AWG | Series: SPXI
info

The Littelfuse SPXI solar fuse is designed to integrate into an in-line assembly within a wire harness. The fuse provides photovoltaic (PV) protection that meets UL 248-19 for photovoltaic applications. The SPXI can be electrically insulated by either overmolding or using heat-shrink.

PropertyValue
Current Rating (Continuous) in Amps
1
Interrupting Rating
30 kA
Opening
Fast-Acting (F)
Voltage Rating (V)
1500
Amp Code (Part Number)
1
Body Material
Melamine
Family style
Solar Protection
Indicating
No
interrupt Voltage Type AC/DC) - 1
DC
interrupt Voltage (V) -1
1500
Mounting Method
In-Line
  • UL 248-19 Recognized
  • 50 kA interrupting rating
  • No fuse holder required

SPXI001-B Applications

Highlights Section

  • Photovoltaic high-capacity homerun, truck harness, and wire harness

SPXI001-B Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SPXI001.LXB1500 VDC 1 A INLINE MIDGET FUSE 8AWG
SPXI001.TXB1500 VDC 1 A INLINE MIDGET FUSE 8AWG

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.