SPXC2.25R - SPXC Series

Series: SPXC
Questions? Contact Littelfuse Support
SPXC Fuse
Roll Over to Zoom
       
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Littelfuse SPXC solar string fuse is designed specifically for 1-4 A 1500 Vdc applications.
Property (Mouseover for details) Value
Ampere Rating (A) 2.25
Amp Code (Part Number) 2.25
VDC (V) 1500
Interrupting Rating 50 kA
Opening Fast-Acting (F)
To request product environmental information, please complete the Product Environmental Information Request Form.