background-waves

SPXC002

Product Status| Activei

SPXC002

1500VDC 2A PHOTOVOLTAIC FUSE | Series: SPXC
info
The Littelfuse SPXC solar string fuse is designed specifically for 1-4 A 1500 Vdc applications.
PropertyValue
Current Rating (Continuous) in Amps
2
Interrupting Rating
50 kA
Opening
Fast-Acting (F)
Voltage Rating (V)
1500
Family style
Solar Protection
Indicating
No
interrupt Voltage Type AC/DC) - 1
DC
interrupt Voltage (V) -1
1500
Mounting Method
Fuse Block

SPXC002 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SPXC002.L1500VDC 2A PHOTOVOLTAIC FUSE
SPXC002.T1500VDC 2A PHOTOVOLTAIC FUSERoHS10/17/2018Pb-Free10/17/2018Pdf IconCoC_RoHS10_SPXC002.TPdf IconREACH_SVHC Declaration_SPXC002.TDoes Not ContainYes10/17/2018Pdf IconIPC_SPXC002.T

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.