background-waves

SPNH315-3L

Product Status| Activei

SPNH315-3L

1500VDC 315 AMP PHOTOVOLTAIC FUSE | Series: SPNH
info

The SPNH series has been designed to meet the emerging circuit protection needs for 1500 volt photovoltaic systems. These fuses provide full range protection for all potential overcurrent conditions that exist in PV applications. Suitable for PV inverter protection and array combiner applications.

• Compact NH XL Sizes
• Low Watt Loss Design
• 1500Vdc rating for emerging market needs
• Designed to protect against a full range of overcurrents
PropertyValue
Current Rating (Continuous) in Amps
315
Interrupting Rating
50 kA
Opening
Fast-Acting (F)
Voltage Rating (V)
1500
interrupt Voltage (V) -1
1500

SPNH315-3L Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SPNH315.X3L1500VDC 315 AMP PHOTOVOLTAIC FUSE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.