background-waves

SPNH200

Product Status| Activei

SPNH200

1500VDC 200 AMP PHOTOVOLTAIC FUSE | Series: SPNH
info

The SPNH series has been designed to meet the emerging circuit protection needs for 1500 volt photovoltaic systems. These fuses provide full range protection for all potential overcurrent conditions that exist in PV applications. Suitable for PV inverter protection and array combiner applications.

• Compact NH XL Sizes
• Low Watt Loss Design
• 1500Vdc rating for emerging market needs
• Designed to protect against a full range of overcurrents
PropertyValue
Current Rating (Continuous) in Amps
200
Interrupting Rating
30 kA
Opening
Fast-Acting (F)
Voltage Rating (V)
1500
Family style
Solar Protection
Indicating
No
interrupt Voltage Type AC/DC) - 1
DC
interrupt Voltage (V) -1
1500
Mounting Method
Blade

SPNH200 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SPNH200.X1500VDC 200 AMP PHOTOVOLTAIC FUSE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.