SPNH050-DEMS - SPNH Series

Series: SPNH
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
       
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SPNH series has been designed to meet the emerging circuit protection needs for 1500 volt photovoltaic systems. These fuses provide full range protection for all potential overcurrent conditions that exist in PV applications. Suitable for PV inverter protection and array combiner applications.

• Compact NH XL Sizes
• Low Watt Loss Design
• 1500Vdc rating for emerging market needs
• Designed to protect against a full range of overcurrents
Property (Mouseover for details) Value
Ampere Rating (A) 50
VDC (V) 1500
Interrupting Rating 30 kA
Opening Fast-Acting (F)
To request product environmental information, please complete the Product Environmental Information Request Form.