The SPNH series has been designed to meet the emerging circuit protection needs for 1500 volt photovoltaic systems. These fuses provide full range protection for all potential overcurrent conditions that exist in PV applications. Suitable for PV inverter protection and array combiner applications.
• Compact NH XL Sizes
• Low Watt Loss Design
• 1500Vdc rating for emerging market needs
• Designed to protect against a full range of overcurrents
Compact NH XL sizes
Low watt loss design
1500 V dc rating for high efficiency designs
Designed to protect against a full range of overcurrents
Compact NH XL sizes
Low watt loss design
1500 V dc rating for high efficiency designs
Designed to protect against a full range of overcurrents