background-waves

SPFJ200

Product Status| Activei

SPFJ200

200A 1000VDC PHOTOVOLTAIC CLASS J FUSE | Series: SPFJ
info

Unique Offering
The SPFJ DC full range fuses are the first fuse in the electrical industry to be UL248-19 Listed and designed to protect photovoltaic (PV) applications at 1000 VDC and 70-450 A. SPFJ series fuses are suitable for DC cable protection and are used in EV off-boarding charging station applications. SPFJ series is manufactured in Class J case size that allows for both fuse holder and bus-bar mounting configurations. The SPFJ meets both UL branch circuit protection and IEC requirements.

Agency Approvals
The SPFJ is UL248-19 Listed, designed and manufactured in accordance with IEC Standard 60269-6.
These rigorous standards ensure the safety of both equipment and personnel and make the SPFJ a truly global product.

Small Footprint and Multiple Mounting Options
The 125-450 amperages are offered in Class J case sizes, allowing significant space savings opportunities for OEMs, which can help significantly reduce costs.
Customers can either mount the SPFJ solar fuses to a busbar or any three specifically designed 1000 VDC holder options to match their unique applications.
For more information on the fuse holders visit www.Littelfuse.com/lfj1000

PropertyValue
Current Rating (Continuous) in Amps
200
Interrupting Rating
20 kA
Opening
Fast-Acting (F)
Voltage Rating (V)
1000
Family style
Solar Protection
IEC Standard
60269-6
Indicating
No
interrupt Voltage Type AC/DC) - 1
DC
interrupt Voltage (V) -1
1000
Mounting Method
Fuse Block, Bolt-In
Resistance (Ω)
0.000494
PG Holder
LFJ102001C

SPFJ200 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SPFJ200.X200A 1000VDC PHOTOVOLTAIC CLASS J FUSERoHS6/2/2011NoPdf IconCoC_RoHS9_SPFJ200.XPdf IconREACH211_Declaration_(Contain)_SPFJ200.XContainsYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.