background-waves

SPF008

Product Status| Activei

SPF008

1000 VDC 8 AMP MIDGET FUSE | Series: SPF
info

The SPF Solar Protection Fuse series has been specifically designed for the protection of photovoltaic (PV) systems. This family of Midget style fuses (10x38 mm) can safely protect PV (photovoltaic) modules and conductors from reverse overcurrent conditions.

As PV systems have grown in size, so have the corresponding voltage requirements. This increase in system voltage has typically been intended to minimize power loss associated with long conductor runs. Standard circuit protection devices are not designed to completely protect photovoltaic panels. However, the SPF series is UL Listed to safely interrupt faulted circuits up to this demanding voltage level.

Littelfuse offers 14 ampere ratings to match specific requirements in a variety of applications.

PropertyValue
Current Rating (Continuous) in Amps
8
Interrupting Rating
20 kA
Opening
Fast-Acting (F)
Voltage Rating (V)
1000
Size
Midget
Body Material
Melamine
Family style
Solar Protection
IEC Standard
60269-6
Indicating
No
Interupt Voltage Type
DC
interrupt Voltage (V) -1
1000
Mounting Method
Fuse Block, Fuse Holder
PG Holder
LPHV Series
  • Meets UL and IEC photovoltaic standards
  • UL 248-19 Listed 1 kV dc maximum
  • Current ratings from 1 A to 30 A
  • 20 kA interrupting rating for fuses rated from 1 A to 20 A
  • 50 kA interrupting rating for fuses rated from 25 A to 30 A
  • Both PCB mount and dead-front holder options available
  • Meets IEC 60269-6 electrical performance requirements

SPF008 Applications

Highlights Section

  • Inverters
  • Combiner boxes
  • Battery charge controllers

Highlights Section

  • Inverters
  • Combiner boxes
  • Battery charge controllers

SPF008 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0SPF008.H1000 VDC 8 AMP MIDGET FUSERoHS2/13/2009Pb-Free2/13/2009No
0SPF008.T1000 VDC 8 AMP MIDGET FUSERoHS2/13/2009Pb-Free2/13/2009Pdf IconCoC_RoHS10_0SPF008.TPdf IconREACH_SVHC Declaration_0SPF008.TDoes Not ContainNoPdf IconIPC_0SPF008.T

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.