background-waves

TOO2.25

Product Status| Obsoletei

TOO2.25

FUS 125V T/D PLUG 2.25A EDISON-BAS | Series: TOO
info
TOO Fuses are dual-element time delay Edison-base fuses designed for motor and motor branch-circuit protection; also suitable for all general purpose circuits. Use for replacement purposes only.
PropertyValue
Current Rating (Continuous) in Amps
2.25
Interrupting Rating
10 kA @ 125 Vac
Opening
Slo-Blo/Time Lag (T)/Time Delay
Maximum AC Voltage (V)
125
Size
Plug Fuse
Amp Fract
2 1/4
Family style
Edison Base Fuse
Fuse Class
Plug Type
Indicating
Yes
Interrupt Amperage 1
10000
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -1
125
Mounting Method
Plug Fuses
PG Holder
Box Cover Units

TOO2.25 Applications

Highlights Section

  • The NEC permits use of Edison-base fuses only as replacements in existing installations when no overfusing or tampering is evident
  • New Edison-based fuse holders must have Type S fuse adapters installed before they are placed in service
  • Type S adapters accept only Type S fuses and cannot be removed
  • Reduce nuisance opening, avoid overfusing, and prevent shunting from open fuses by installing properly rated fuses

TOO2.25 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0TOO2.25ZFUS 125V T/D PLUG 2.25A EDISON-BAS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.