background-waves

Series: TOO

Dual-Element Time-Delay Edison-Base Plug Fuses
Product Status| Activei
info
TOO Fuses are dual-element time delay Edison-base fuses designed for motor and motor branch-circuit protection; also suitable for all general purpose circuits. Use for replacement purposes only.

TOO Parts

FiltersFilters

TOO Applications

Highlights Section

  • Per the NEC, install Edison base fuses only as replacements when no evidence of overfusing or damage exists
  • All new Edison base fuse holders must have Type S fuse adapters installed before the holders and fuses are placed in service
  • Type S adapters cannot be removed after they are installed, and they prevent the installation of fuses that are too large or too small
  • Type S adapters also prevent shunting of open fuses and reduce nuisance fuse opening

Series: TOO Resources