background-waves

TLO025

Product Status| Activei

TLO025

FUS 125V MED T/D PLUG 25A EDISON-BAS | Series: TLO
info
TLO Fuses are medium time-delay Edison-base fuses designed for general-purpose branch-circuit protection. See TOO and SOO fuses for motor protection. Use for replacement purposes only.
PropertyValue
Current Rating (Continuous) in Amps
25
Interrupting Rating
10 kA @ 125 Vac
Opening
Medium-Acting/Medium Time Lag/Medium Time Delay
Maximum AC Voltage (V)
125
Family style
Edison Base Fuse
Fuse Class
Plug Type
Indicating
Yes
interrupt Amperage (A) - 1
10000
interrupt Voltage Type AC/DC) - 1
AC
interrupt Voltage (V) -1
125
Mounting Method
Plug Fuses
PG Holder
Box Cover Units

TLO025 Applications

Highlights Section

  • The NEC permits use of Edison-base fuses only as replacements in existing installations when no overfusing or tampering is evident
  • New Edison-based fuse holders must have Type S fuse adapters installed before they are placed in service
  • Type S adapters accept only Type S fuses and cannot be removed
  • Reduce nuisance opening, avoid overfusing, and prevent shunting from open fuses by installing properly rated fuses

TLO025 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0TLO025.ZFUS 125V MED T/D PLUG 25A EDISON-BAS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.