background-waves

SOO005

Product Status| Activei

SOO005

FUS 125V T/D PLUG 5A TYPE S | Series: SOO
info
SOO Fuses are dual-element time delay Type S fuses designed for motor and motor branch-circuit protection; also suitable for all general purpose circuits.
PropertyValue
Current Rating (Continuous) in Amps
5
Interrupting Rating
10 kA @ 125 Vac
Opening
Slo-Blo/Time Lag (T)/Time Delay
Maximum AC Voltage (V)
125
Size
Plug Fuse
Family style
Type S Fuse
Fuse Class
Plug Type
Indicating
Yes
interrupt Amperage (A) - 1
10000
interrupt Voltage Type AC/DC) - 1
AC
interrupt Voltage (V) -1
125
Mounting Method
Plug Fuses
PG Holder
Box Cover Units

SOO005 Applications

Highlights Section

  • The NEC permits use of Edison-base fuses only as replacements in existing installations when no overfusing or tampering is evident
  • New Edison-based fuse holders must have Type S fuse adapters installed before they are placed in service
  • Type S adapters accept only Type S fuses and cannot be removed

SOO005 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0SOO005.ZFUS 125V T/D PLUG 5A TYPE S

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.