background-waves

Series: SLO

Medium Time-Delay Type-S Fuses
Product Status| Activei
info
SLO Fuses are medium time-delay Type S fuses for general-purpose branch-circuit protection.

SLO Parts

FiltersFilters

SLO Applications

Highlights Section

  • Per the NEC, install Edison base fuses only as replacements when no evidence of overfusing or damage exists
  • All new Edison base fuse holders must have Type S fuse adapters installed before the holders and fuses are placed in service
  • Type S adapters cannot be removed after they are installed, and they prevent the installation of fuses that are too large or too small
  • Type S adapters also prevent shunting of open fuses and reduce nuisance fuse opening

Series: SLO Resources