background-waves

CNN800

Product Status| Activei

CNN800

FUS 48VDC VF/A LIMITER 800A STUD MOUNT | Series: CNN
info
PropertyValue
Current Rating (Continuous) in Amps
800
Interrupting Rating
2.5 kA @ 48 Vdc
Opening
Very Fast-Acting
Maximum AC Voltage (V)
125
Voltage Rating (V)
48
Family style
Limiter Fuse
Fuse Class
Lift-Truck Type
Indicating
Yes
interrupt Amperage (A) - 1
2500
interrupt Amperage (A) - 2
2500
interrupt Voltage Type AC/DC) - 1
AC
interrupt Voltage Type AC/DC) - 2
DC
interrupt Voltage (V) -1
125
interrupt Voltage (V) -2
48
Mounting Method
Bolt-In
PG Holder
LFFB003
  • Window shows fuse status
  • 2.5 kA interrupting rating
  • Compact size saves space
  • RoHS compliant and lead free

CNN800 Applications

Highlights Section

  • Lift trucks, scissor lifts, pallet movers, and other low voltage battery operated equipment used to move
  • hazardous materials.

CNN800 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0CNN800.VFUS 48VDC VF/A LIMITER 800A STUD MOUNTRoHS4/24/2006Pb-FreePdf IconREACH_SVHC Declaration_0CNN800.VDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.