background-waves

LMF001

Product Status| Activei

LMF001

FUS 300V T/D INLINE FUSE 1A | Series: LMF
info
Perfect for use in lighting systems, this 300 VAC time-delay fuse is designed to handle ballast transformer inrush currents.
PropertyValue
Current Rating (Continuous) in Amps
1
Interrupting Rating
10 kA @ 300 Vac
Opening
Slo-Blo/Time Lag (T)/Time Delay
Maximum AC Voltage (V)
300
Family style
Inline Fuse
Fusing Characteristic 100%
4
Fusing Characteristic 200 Percent
5
Indicating
No
interrupt Amperage (A) - 1
10000
Interupt Voltage Type
AC
interrupt Voltage (V) -1
300
Mounting Method
In-Line
PG Holder
LHR Series

LMF001 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0LMF001.HFUS 300V T/D INLINE FUSE 1ARoHS7/13/2013Pb-Free7/13/2013Pdf IconCoC_RoHS10_0LMF001.HPdf IconREACH211_Declaration_0LMF001.HDoes Not ContainNo
0LMF001.VFUS 300V T/D INLINE FUSE 1ARoHS7/13/2013Pb-Free7/13/2013No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.