background-waves

LGR012

Product Status| Activei

LGR012

FUS 300V F/A INLINE FUSE 12A | Series: LGR
info
Used as in-line protection for fluorescent fixtures, this fast acting fuse is ideal for increasing the safety and reliability of lighting fixtures.
PropertyValue
Current Rating (Continuous) in Amps
12
Interrupting Rating
10 kA @ 300 Vac
Opening
Fast-Acting (F)
Maximum AC Voltage (V)
300
Family style
Inline Fuse
Fuse Class
Inline
Indicating
No
interrupt Amperage (A) - 1
10000
interrupt Voltage Type AC/DC) - 1
AC
interrupt Voltage (V) -1
300
Mounting Method
In-Line
PG Holder
LHR Series

LGR012 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0LGR012.HFUS 300V F/A INLINE FUSE 12ARoHS7/17/2013Pb-Free7/17/2013No
0LGR012.VFUS 300V F/A INLINE FUSE 12ARoHS7/17/2013Pb-Free7/17/2013No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.