background-waves

CY10X38G8

Product Status| Obsoletei

CY10X38G8

FUS 500V F/A 10X38 MM 8A EURO STYLE | Series: CY
info
Littelfuse fast-acting French Cylindrical (gL-gG) fuses are used for the protection of cables against short circuits. Time-lag (aM) fuses are used for protection of motors.
PropertyValue
Current Rating (Continuous) in Amps
6
Interrupting Rating
120 kA @ 500 Vac
Opening
Fast-Acting (F)
Maximum AC Voltage (V)
500
Family style
Cylindrical Fuse
Fuse Class
French Cylindrical Type
IEC Standard
269-2-1
Indicating
No
interrupt Amperage (A) - 1
120000
interrupt Voltage Type AC/DC) - 1
AC
interrupt Voltage (V) -1
500
Mounting Method
Fuse Block / Clip / Holder
PG Holder
CYH1038 Series

CY10X38G8 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
CY10X38G8FUS 500V F/A 10X38 MM 8A EURO STYLERoHSPb-FreePdf IconCoC_RoHS10_CY10X38G8No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.