background-waves

ESR3XLUB0350

Product Status| Activei

ESR3XLUB0350

POWR-SPEED SQB ESR 1500VDC 3XL BOLT 350A | Series: ESR
info
PropertyValue
Current Rating (Continuous) in Amps
350
Interrupting Rating
250 kA @ 1500 Vdc
Opening
aBat
Voltage Rating (V)
1500
Case Size
NH 3XL
Amp Code (Part Number)
0350
IEC Standard
60269-7
interrupt Amperage (A) - 1
250000
interrupt Voltage Type AC/DC) - 1
DC
interrupt Voltage (V) -1
1500
Mounting Method
Bolted Blade
Operating Temperature Max (°C)
125
Operating Temperature Minimum Celsius
-55
Voltage Rating (Dc)
1500
Max Voltage Rating (V)
1500
Watts Loss 100 %
133

ESR3XLUB0350 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
ESR3XLUB0350XPOWR-SPEED SQB ESR 1500VDC 3XL BOLT 350ARoHS5/4/2022Pb-Free5/4/2022Yes5/4/2022

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.