background-waves

ESR3XLDB0630

Product Status| Activei

ESR3XLDB0630

POWR-SPEED SQB ESR 1500VDC 3XL DIN 630A | Series: ESR
info

The Littelfuse Energy Storage Rack (ESR) series of fuses is designed specifically to protect battery racks in energy storage systems, inverters, and many other dc applications. The 1500 V dc high-speed square body fuse is extremely fast-acting to respond quickly to a range of fault currents to safeguard the battery module or other devices.

This Class aBat partial range fuse has superior short circuit protection and a low minimum breaking capacity (MBC)—from 300 % or 3 times the fuse’s rated current to 175 kA (250 kA self-certified)—to cover a range of over currents that traditional high-speed partial range fuses do not protect against.

The ESR fuse safely interrupts most faults in a battery storage system to avoid catastrophic failures and costly shutdowns.

PropertyValue
Current Rating (Continuous) in Amps
630
Interrupting Rating
250 kA @ 1500 Vdc
Opening
aBat
Voltage Rating (V)
1500
Case Size
NH 3XL
Amp Code (Part Number)
0630
IEC Standard
60269-7
interrupt Amperage (A) - 1
250000
interrupt Voltage Type AC/DC) - 1
DC
interrupt Voltage (V) -1
1500
Mounting Method
DIN Blade
Operating Temperature Max (°C)
125
Operating Temperature Minimum Celsius
-55
Voltage Rating (Dc)
1500
Max Voltage Rating (V)
1500
Watts Loss 100 %
191
  • High dc interrupting facilitates scaling up systems without requiring a redesign of circuit protection
  • The low minimum breaking current offers easy coordination with battery modules and reduces size and rating of dc contactors to save space and costs
  • Extremely fast acting delivers high-speed performance
  • Low watt loss maximizes efficiency by preventing energy loss and minimizing the wasted power of components
  • Conforms to the IEC60269-7 battery circuit protection standard
  • Compact NH 1XL size saves space and offers design flexibility

ESR3XLDB0630 Applications

Highlights Section

  • Battery energy storage systems (BESSs) – Battery Protection Unit (BPU) and battery racks
  • Power conversion systems
  • Dc common bus systems
  • Hybrid PV-BESS inverters

ESR3XLDB0630 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
ESR3XLDB0630XPOWR-SPEED SQB ESR 1500VDC 3XL DIN 630A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.