background-waves

0594001

Product Status| Activei

0594001

F09A Q/A 1A | Series: 594
info

0594001 is a fast-acting military fuse with an ampere rating of 1.

PropertyValue
Current Rating (Continuous) in Amps
1
Opening
Fast-Acting (F)
Maximum AC Voltage (V)
250
Size
Midget/5AG
Family style
F09A
Fuse Class
Supplemental
Indicating
No
Mounting Method
Fuse Block / Clip / Holder
PG Holder
L60030M Series
Stand No
MIL-PRF-15160/11

0594001 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0594001.UF09A Q/A 1ARoHS3/1/2006Pb-Free3/1/2006

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.