

Littelfuse 592S Series Fuses Provide Supplemental Overcurrent Protection
Note: Content adapted from KLK commercial equivalent series.
The 592S Series fast-acting, military fuses are designed specifically for the protection of control circuits, street lighting, HID lighting, computers, and other applications without high in-rush currents. They are intended to supplement the primary branch-circuit fuse or breaker to provide backup overcurrent protection. These 592S midget fuses feature high-interrupting and current-limiting capability. They open within seconds of being exposed to overloads and short circuits and are highly sensitive to changes in current flow. These fuses can be used with an indicating fuse block or cover.
- 10x38 mm size
- Fast-acting
- POWR-GARD® technology
- Common dimensions used in a variety of applications
- Provides fast, reliable short-circuit response within the interrupting rating
- Ensures reliable overcurrent protection
592S Parts
Filters
Showing 1 to 12 of 21 Total Results
Part Number | Actions | Current Rating (Continuous) in Amps | Opening | Maximum AC Voltage (V) | Size |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Opening | Maximum AC Voltage (V) | Size | |
---|---|---|---|---|---|---|
0.1 | Fast-Acting (F) | 500 | Midget/5AG | |||
0.125 | Fast-Acting (F) | 500 | Midget/5AG | |||
0.2 | Fast-Acting (F) | 500 | Midget/5AG | |||
0.25 | Fast-Acting (F) | 500 | Midget/5AG | |||
0.3 | Fast-Acting (F) | 500 | Midget/5AG | |||
0.375 | Fast-Acting (F) | 500 | Midget/5AG | |||
0.5 | Fast-Acting (F) | 500 | Midget/5AG | |||
0.75 | Fast-Acting (F) | 500 | Midget/5AG | |||
1 | Fast-Acting (F) | 500 | Midget/5AG | |||
2 | Fast-Acting (F) | 500 | Midget/5AG | |||
3 | Fast-Acting (F) | 500 | Midget/5AG | |||
4 | Fast-Acting (F) | 500 | Midget/5AG |
592S Applications
- Control circuits
- Street and HID lighting
- Computers