background-waves

0592020

Product Status| Activei

0592020

F60C500V 20A | Series: 592
info

0592020 is a fast-acting military fuse with an ampere rating of 20.

PropertyValue
Current Rating (Continuous) in Amps
20
Opening
Fast-Acting (F)
Maximum AC Voltage (V)
500
Size
Midget/5AG
Family style
F60C
Fuse Class
Supplemental
Indicating
No
Mounting Method
Fuse Block / Clip / Holder
PG Holder
L60030M Series
Stand No
MIL-PRF-15160/60

0592020 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0592020.UF60C500V 20ARoHS1/30/2006Pb-Free1/30/2006Yes1/30/2006

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.