
Series: 266
PICO® High-Reliability Very Fast-Acting Subminiature Radial Leaded Fuse
The 265/266/267 Series are high–reliability PICO® Fuses, that are very fast-acting, with an insulating sleeve. These fuses provide supplemental protection in enduse equipment to provide protection for components or internal circuits. They are not suitable for branch or feeder circuit use. The Military version of the 265 Series (except 1/16 ampere rating) is available in FM08A on QPL for MIL-PRF-23419/8. To order, change 265 to 267
- Military grade available
- RoHS compliant
- Available from 62mA to 15A
- Available in axial and radial leaded
- Available in miniature and subminiature formats
266 Parts
Filters
Showing 1 to 12 of 22 Total Results
Part Number | Actions | Maximum AC Voltage (V) | Voltage Rating (V) | Resistance (Ω) | Opening | Operating Temperature | Agency Approvals |
---|
Part Number | Actions | Maximum AC Voltage (V) | Voltage Rating (V) | Resistance (Ω) | Opening | Operating Temperature | Agency Approvals | |
---|---|---|---|---|---|---|---|---|
125 | 125 | 2200 | Very Fast-Acting (FF) | UR | ||||
125 | 125 | 280 | Very Fast-Acting (FF) | UR | ||||
125 | 125 | 80 | Very Fast-Acting (FF) | UR | ||||
125 | 125 | 44 | Very Fast-Acting (FF) | UR | ||||
125 | 125 | 16 | Very Fast-Acting (FF) | UR | ||||
125 | 125 | 3.52 | Very Fast-Acting (FF) | UR | ||||
125 | 125 | 2.55 | Very Fast-Acting (FF) | UR | ||||
125 | 125 | 1.38 | Very Fast-Acting (FF) | UR | ||||
125 | 125 | 1 | Very Fast-Acting (FF) | UR | ||||
125 | 125 | 2.3 | Very Fast-Acting (FF) | UR | ||||
125 | 125 | 1.75 | Very Fast-Acting (FF) | UR | ||||
125 | 125 | 1.25 | Very Fast-Acting (FF) | UR |