background-waves

KLK008

Product Status| Activei

KLK008

FUS 600V F/A MIDGET 8A | Series: KLK
info

KLK008 is a Midget fuse with an ampere rating of 8.

PropertyValue
Current Rating (Continuous) in Amps
8
Interrupting Rating
100 kA @ 600 Vdc
Opening
Fast-Acting (F)
Maximum AC Voltage (V)
600
Voltage Rating (V)
500
Size
Midget/5AG
Family style
Midget Fuse
Fuse Class
Midget/Class CC
Indicating
No
interrupt Amperage (A) - 1
100000
interrupt Amperage (A) - 2
50000
Interupt Voltage Type
AC
interrupt Voltage Type AC/DC) - 2
DC
interrupt Voltage (V) -1
600
interrupt Voltage (V) -2
500
Mounting Method
Fuse Block / Clip / Holder
PG Holder
L60030M Series

KLK008 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0KLK008.TFUS 600V F/A MIDGET 8ARoHS1/30/2006Pb-Free1/30/2006Pdf IconCoC_RoHS10_0KLK008.TPdf IconREACH181_Declaration_0KLK008.TDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.