Series: BLN
Littelfuse BLN Fuses Provide Exceptional Supplemental Overcurrent Protection
The BLN Series 250 V ac fast-acting fuses provide low-cost overcurrent protection for military applications and control circuits. They supplement the primary branch-circuit fuse or breaker to provide additional backup protection. These fuses also have the capability to limit currents with fast-acting reliability.
- 10x38 mm size
- Fast-acting
- Fiber body
- POWR-GARD® technology
- Common dimensions used in a variety of control circuit applications
- Provides fast short-circuit response within the interrupting rating
- Cost effective materials provide a lower cost alternative for supplemental circuit protection
- Ensures reliable overcurrent protection
BLN Parts
Filters
Showing 1 to 12 of 14 Total Results
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating | Opening | Maximum AC Voltage (V) | Size | Agency Approvals |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating
| Opening | Maximum AC Voltage (V) | Size | Agency Approvals | |
---|---|---|---|---|---|---|---|---|
1 | 10 kA @ 250 Vac | Fast-Acting (F) | 250 | Midget/5AG | ECC / METI / UL | |||
2 | 10 kA @ 250 Vac | Fast-Acting (F) | 250 | Midget/5AG | ECC / METI / UL | |||
3 | 10 kA @ 250 Vac | Fast-Acting (F) | 250 | Midget/5AG | ECC / METI / UL | |||
4 | 10 kA @ 250 Vac | Fast-Acting (F) | 250 | Midget/5AG | ECC / METI / UL | |||
5 | 10 kA @ 250 Vac | Fast-Acting (F) | 250 | Midget/5AG | ECC / UL / METI | |||
6 | 10 kA @ 250 Vac | Fast-Acting (F) | 250 | Midget/5AG | ECC / METI / UL | |||
8 | 10 kA @ 250 Vac | Fast-Acting (F) | 250 | Midget/5AG | ECC / METI / UL | |||
1.5 | 10 kA @ 250 Vac | Fast-Acting (F) | 250 | Midget/5AG | METI / ECC / UL | |||
10 | 10 kA @ 250 Vac | Fast-Acting (F) | 250 | Midget/5AG | ECC / METI / UL | |||
12 | 10 kA @ 250 Vac | Fast-Acting (F) | 250 | Midget/5AG | METI / ECC / UL | |||
15 | 10 kA @ 250 Vac | Fast-Acting (F) | 250 | Midget/5AG | ECC / METI / UL | |||
20 | 10 kA @ 250 Vac | Fast-Acting (F) | 250 | Midget/5AG | ECC / METI / UL |
BLN Applications
- Control circuits
- Military (MIL Grade) applications
- Inductive loads