background-waves

IDSR02.8

Product Status| Activei

IDSR02.8

FUS 600VAC/DC T/D IND RK5 2.8A | Series: IDSR
info

IDSR02.8 is a Class RK5 fuse with an ampere rating of 2.8 and cartridge-style construction.

PropertyValue
Current Rating (Continuous) in Amps
2.8
Interrupting Rating
20 kA @ 600 Vdc
Opening
Slo-Blo/Time Lag (T)/Time Delay
Maximum AC Voltage (V)
600
Voltage Rating (V)
600
Size
Industrial Cartridge
Amp Fract
2 8/10
Family style
Powr-Pro Fuse
Fuse Class
Class RK5
Indicating
Yes
interrupt Amperage (A) - 1
200000
interrupt Amperage (A) - 2
300000
Interupt Amperage 3
20000
Interupt Voltage Type
AC
interrupt Voltage Type AC/DC) - 2
AC
Interupt Voltage Type ACDC - 3
DC
interrupt Voltage (V) -1
600
interrupt Voltage (V) -2
600
Interupt Voltage - 3
600
Mounting Method
Fuse Block / Clip / Holder
PG Holder
LFR60030 Series

IDSR02.8 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IDSR02.8TFUS 600VAC/DC T/D IND RK5 2.8A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.