background-waves

FLSR001ID

Product Status| Activei

FLSR001ID

FUS 600V T/D CLASS RK5 1A INDICATING | Series: FLSR_ID
info

FLSR001ID is a Class RK5 fuse with an ampere rating of 1 and cartridge-style construction.

PropertyValue
Current Rating (Continuous) in Amps
1
Interrupting Rating
20 kA @ 300 Vdc
Opening
Slo-Blo/Time Lag (T)/Time Delay
Maximum AC Voltage (V)
600
Voltage Rating (V)
300
Size
Industrial Cartridge
Family style
Dual Element Fuse
Fuse Class
Class RK5
Indicating
Yes
interrupt Amperage (A) - 1
200000
interrupt Amperage (A) - 2
300000
Interupt Amperage 3
20000
interrupt Voltage Type AC/DC) - 1
AC
interrupt Voltage Type AC/DC) - 2
AC
Interupt Voltage Type ACDC - 3
DC
interrupt Voltage (V) -1
600
interrupt Voltage (V) -2
600
Interupt Voltage - 3
300
Mounting Method
Fuse Block / Clip / Holder
PG Holder
LFR60030 Series

FLSR001ID Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
FLSR001.TXIDFUS 600V T/D CLASS RK5 1A INDICATINGNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.