Series: FLSR_ID
Littelfuse FLSR ID Fuses Provide Exceptional Overcurrent Protection with Indication
The FLSR_ID Indicator™ Series offers a patented, state-of-the-art, solid-state design with maximum reliability and superior performance characteristics. The dual-element design ensures advanced short-circuit and overload protection. This series offers visual blown fuse indication at a glance. The use of indicator fuses reduces downtime and nuisance opening, increases safety, and saves money by cutting down on lost production time. These fuses are also available in a non-indicating version, see FLSR series.
- Excellent short-circuit protection
- Dual-element design
- Current-limiting
- Visual blown fuse indication
- Improves safety through faster response to fault currents
- Provides advanced short-circuit and overload protection
- Restricts fault currents to provide a high degree of circuit protection
- Indication window turns black allowing fast and easy identification of a blown fuse
FLSR_ID Parts
Filters
Showing 1 to 12 of 54 Total Results
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating | Opening | Maximum AC Voltage (V) | Voltage Rating (V) | Size | Agency Approvals |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating
| Opening | Maximum AC Voltage (V) | Voltage Rating (V) | Size | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|
1 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL | |||
2 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / CUL / UL | |||
3 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL | |||
4 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL | |||
5 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL | |||
6 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL | |||
7 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL | |||
8 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / CUL / UL | |||
9 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL | |||
1.4 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / CUL / UL | |||
1.5 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL | |||
1.6 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL |
FLSR_ID Applications
- Service entrance switches
- Transformers
- Switchboard mains and feeders
- Motor control central mains and motor branch circuits
- All general purpose circuits
Series: FLSR_ID Resources