background-waves

FLNR110

Product Status| Activei

FLNR110

FUS 250V T/D CLASS RK5 110A | Series: FLNR
info

FLNR110 is a Class RK5 fuse with an ampere rating of 110 and knife-blade-style construction.

PropertyValue
Current Rating (Continuous) in Amps
110
Interrupting Rating
300 kA Ac; 20 kA Dc
Opening
Slo-Blo/Time Lag (T)/Time Delay
Maximum AC Voltage (V)
250
Voltage Rating (V)
125
Size
Knife-Blade
Family style
Dual Element Fuse
Fuse Class
Class RK5
Indicating
No
interrupt Amperage (A) - 1
200000
interrupt Amperage (A) - 2
300000
Interupt Amperage 3
20000
interrupt Voltage Type AC/DC) - 1
AC
interrupt Voltage Type AC/DC) - 2
AC
Interupt Voltage Type ACDC - 3
DC
interrupt Voltage (V) -1
250
interrupt Voltage (V) -2
250
Interupt Voltage - 3
125
Mounting Method
Fuse Block / Clip / Holder
PG Holder
LFR25200 Series

FLNR110 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
FLNR110.XFUS 250V T/D CLASS RK5 110ANoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.