background-waves

LLSRK005ID

Product Status| Activei

LLSRK005ID

FUS 600V T/D CLASS RK1 5A INDICATOR P | Series: LLSRK_ID
info
The all-new LLSRK_ID series fuse is the most advanced Class RK1 fuse available today providing unparalleled performance and protection to modern circuits. The patented Indicator™ technology provides instant identification of a blown fuse greatly enhancing system up time, while the precision formed short circuit elements virtually eliminate damage to components from unexpected electrical faults. In addition, the all new solid-state overload section has no moving parts, stopping unnecessary fatigue failures commonly found in other spring loaded fuses.
PropertyValue
Current Rating (Continuous) in Amps
5
Interrupting Rating
20 kA @ 300 Vdc
Opening
Slo-Blo/Time Lag (T)/Time Delay
Maximum AC Voltage (V)
600
Voltage Rating (V)
300
Family style
Powr-Pro Fuse
Fuse Class
Class RK1
Indicating
Yes
interrupt Amperage (A) - 1
200000
interrupt Amperage (A) - 2
300000
Interupt Amperage 3
20000
Interupt Voltage Type
AC
interrupt Voltage Type AC/DC) - 2
AC
Interupt Voltage Type ACDC - 3
DC
interrupt Voltage (V) -1
600
interrupt Voltage (V) -2
600
Interupt Voltage - 3
300
Mounting Method
Fuse Block / Clip / Holder
PG Holder
LFR60030 Series
  • Reduce down-time and simplify maintenance — An indicating window darkens to show when the fuse opens
  • Reduce fuse inventory — The superior performance of the LLSRK_ID allows it to be used in a variety of applications, thus decreasing fuse inventory.
  • Reduce nuisance opening — Indicator fuses offer superior time delay and cycling characteristics, which can lengthen fuse life.

LLSRK005ID Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LSRK005.TXIDFUS 600V T/D CLASS RK1 5A INDICATOR P

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.