The all-new LLSRK_ID series fuse is the most advanced Class RK1 fuse available today providing unparalleled performance and protection to modern circuits. The patented Indicator™ technology provides instant identification of a blown fuse greatly enhancing system up time, while the precision formed short circuit elements virtually eliminate damage to components from unexpected electrical faults. In addition, the all new solid-state overload section has no moving parts, stopping unnecessary fatigue failures commonly found in other spring loaded fuses.
- POWR-PRO Performance
- Indication available
- Dual-element design
- Extremely Current-Limiting
- IEC Type 2 “No Damage” protection to IEC and NEMA type motor starters
- Indicating and DIN mount fuse holders available
- POWR-PRO Performance
- Indication available
- Dual-element design
- Extremely Current-Limiting
- IEC Type 2 “No Damage” protection to IEC and NEMA type motor starters
- Indicating and DIN mount fuse holders available
LLSRK_ID Parts
Filters
Showing 1 to 12 of 53 Total Results
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating | Opening | Maximum AC Voltage (V) | Voltage Rating (V) | Size | Agency Approvals |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating
| Opening | Maximum AC Voltage (V) | Voltage Rating (V) | Size | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|
1 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CUL / CSA / UL | |||
2 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL | |||
3 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL | |||
4 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL | |||
5 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | CSA / UL / CUL | ||||
6 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | UL / CSA / CUL | |||
7 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL | |||
8 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL | |||
9 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL | |||
1.4 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | UL / CSA / CUL | |||
1.6 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL | |||
1.8 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL |