background-waves

KLNR225

Product Status| Activei

KLNR225

FUS 250V F/A CLASS RK1 225A | Series: KLNR
info
KLNR/KLSR series RK1 fuses were the earliest type of current-limiting fuse developed. Their single-element, silver link design enables them to provide fast-acting overload and short-circuit protection. When used to protect inductive loads such as motors, solenoids, and transformers, KLNR/KLSR series fuses must be greatly oversized to prevent opening the fuses on harmless inrush currents. In such applications, KLNR/KLSR series fuses may only provide short-circuit protection.

We recommend using POWR-PRO™ LLNRK/LLSRK series RK1, dual-element, time-delay fuses in all new applications requiring the current-limiting ability of UL Class RK1 fuses, or in existing applications where fast-acting RK1 or RK5 fuses have been opening on harmless system surges such as motor starting currents.

Safety:
  • 200,000 A.I.R. — Reliable interruption of all overcurrents up to 200,000 amperes.
  • Extremely current limiting — Stops damaging short-circuit current faster than any mechanical protective device.
  • Fast-acting — Provides fast-acting protection to equipment such as variable speed drives, rectifiers and other equipment containing surge-sensitive components.
Longer Equipment Life:
  • Current-limiting design reduces damage to equipment caused by heating and magnetic effects of short-circuit currents.
Economical:
  • Extremely current-limiting — often permits use of readily available, less costly equipment.
  • Used as input or output fuses for surge-sensitive components, such as variable speed drives and rectifiers, fast acting KLNR/KLSR fuses may prevent opening of expensive semiconductor fuses protecting individual components.
Easy to Use:
  • 200,000 A.I.R. rating minimizes need for short circuit calculations.
Dimensions:
  • Refer to FLNR for KLNR dimensions and FLSR for KLSR dimensions.
PropertyValue
Current Rating (Continuous) in Amps
225
Interrupting Rating
20 kA @ 125 Vdc
Opening
Fast-Acting (F)
Maximum AC Voltage (V)
250
Voltage Rating (V)
125
Size
Knife-Blade
Family style
Current Limiting
Fuse Class
Class RK1
Indicating
No
interrupt Amperage (A) - 1
200000
interrupt Amperage (A) - 2
20000
interrupt Voltage Type AC/DC) - 1
AC
interrupt Voltage Type AC/DC) - 2
DC
interrupt Voltage (V) -1
250
interrupt Voltage (V) -2
125
Mounting Method
Fuse Block / Clip / Holder
PG Holder
LFR25400 Series

KLNR225 Applications

Highlights Section

  • Resistance heaters
  • Lighting circuits
  • Noninductive loads
  • Increase molded case circuit breaker load center and panelboard interrupting ratings up to 200 kA with Littelfuse Class RK1 fuses.

KLNR225 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
KLNR225.XFUS 250V F/A CLASS RK1 225A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.