background-waves

KLPC600

Product Status| Activei

KLPC600

FUS 600V T/D CLASS L 600A | Series: KLPC
info
KLPC series POWR-PRO™ fuses provide ideal overcurrent protection for circuits from 200 through 6000 amperes. KLPC series POWR-PRO™ fuses specification-grade construction and performance meet or exceed the most stringent project specifications: 99.9% pure silver links, silver-plated copper end bells, glass-reinforced melamine bodies, O-ring seals between body and end bells, and granular quartz fillers. KLPC series POWR-PRO™ fuses are the only UL listed Class L fuses that provide a minimum of ten seconds time delay at 500% rated current and are also as current limiting as the fastest Class L fuse on the market. On average, the peak let-through currents of KLPC series fuses are 10% less than any other "time-delay" Class L fuse.
PropertyValue
Current Rating (Continuous) in Amps
600
Interrupting Rating
20 kA @ 480 Vdc
Opening
Slo-Blo/Time Lag (T)/Time Delay
Maximum AC Voltage (V)
600
Voltage Rating (V)
480
Size
Bolt-In
Family style
Powr-Pro Fuse
Fuse Class
Class L
Indicating
No
interrupt Amperage (A) - 1
200000
interrupt Amperage (A) - 2
300000
Interupt Amperage 3
20000
Interupt Voltage Type
AC
interrupt Voltage Type AC/DC) - 2
AC
Interupt Voltage Type ACDC - 3
DC
interrupt Voltage (V) -1
600
interrupt Voltage (V) -2
600
Interupt Voltage - 3
480
Mounting Method
Bolt-In
  • Eliminate unnecessary downtime
  • KLPC POWR-PRO™ series fuses' time delay withstands system surges and keeps your circuits in service.
  • Best protection for system components
  • Maximum current limitation means less equipment and system damage when short circuits occur
  • Coordinates with other system components
  • Maximum coordination with fuses and circuit breakers both on the line side and load side of the fuses
  • Eliminate need to oversize fuses
  • May permit the use of smaller, less-expensive switches
  • 300 kA Interrupting Rating

KLPC600 Applications

Highlights Section

  • Service switches
  • Switchboard mains and feeders
  • Bolted pressure contact switches
  • Motor control center mains
  • Large motor branch circuits
  • UL Listed series-rated protection for molded case circuit breaker panelboards and loadcenters
  • Primary and secondary protection for transformers
  • Protection of power circuit breakers

KLPC600 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
KLPC600.XFUS 600V T/D CLASS L 600ANoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.