background-waves

KLLU1000

Product Status| Activei

KLLU1000

FUS 600V T/D CLASS L 1000A | Series: KLLU
info

KLLU series UL Listed, time-delay, Class L are quality fuses in every sense of the word. They were developed to provide a somewhat lower priced alternate to the POWR-PRO™ KLPC series fuses. KLLU series fuses meet or exceed all UL requirements for Class L fuses. For superior protection and performance, specification-grade POWR-PRO™ KLPC series fuses are the recommended fuses.

Safety:
  • 200,000 A.I.R. — Provides reliable interruption of all overcurrents up to 200,000 amperes.
  • When used for motor branch circuit protection, KLLU fuses may be sized close to the motor full-load current, providing excellent protection to branch circuit conductors, motor control equipment and motors.
Longer Equipment Life:
  • Current limiting — Reduces short circuit damage to systems and equipment.
  • Reduced downtime
  • Ten second minimum time delay at 500 percent of rating eliminates needless downtime caused by heavy starting currents of large motors and other inductive loads.
  • Selective coordination — KLLU fuses coordinate well with other Class L fuses and with all current-limiting Littelfuse fuses rated 600 amps or less. This means less time spent trying to locate short circuits or overloaded equipment, because only the fuse immediately on the line side of the affected circuit opens.
Easy to Use:
  • 200,000 A.I.R. rating minimizes need for short circuit calculations…meets present and future system requirements.
  • KLLU fuse time-current characteristics closely match typical time-current curves of circuit breakers. Although fuse/circuit breaker systems can seldom be 100% coordinated , KLLU series fuses permit use of a wider range of breaker setting than fast-acting Class L fuses. Excellent protection for a single breaker or a group of breakers.
PropertyValue
Current Rating (Continuous) in Amps
1000
Interrupting Rating
200 kA @ 600 Vac
Opening
Slo-Blo/Time Lag (T)/Time Delay
Maximum AC Voltage (V)
600
Voltage Rating (V)
300
Size
Bolt-In
Family style
Current Limiting
Fuse Class
Class L
Indicating
No
interrupt Amperage (A) - 1
200000
interrupt Amperage (A) - 2
20000
Interupt Voltage Type
AC
interrupt Voltage Type AC/DC) - 2
DC
interrupt Voltage (V) -1
600
interrupt Voltage (V) -2
300
Mounting Method
Bolt-In

KLLU1000 Applications

Highlights Section

  • Service switches
  • Switchboard mains and feeders
  • Bolted pressure contact switches
  • Motor control center mains
  • Large motor branch circuits
  • UL Listed series-rated protection for molded case circuit breaker panelboards and loadcenters

KLLU1000 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
KLLU1000XFUS 600V T/D CLASS L 1000A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.