background-waves

NLN450

Product Status| Activei

NLN450

FUS 250V O/T CLASS K5 450A | Series: NLN
info

NLN series fuses provide low cost protection for general-purpose feeder and branch circuits when available short circuit currents are less than 50,000 amperes. They replace all Class H fuses which have only a 10,000 ampere interrupting rating. They are suitable for use in many residential and smaller commercial and industrial applications.

NLKP series fuses are Canadian “Code” fuses specifically designed to meet Canadian Electrical Code Type P fuse requirements for residential use. They have a 10,000 ampere interrupting rating.

However, to obtain the added benefits of time-delay, current-limitation, and higher interrupting rating, consider the use of POWR-PRO™ IDSR Indicator™ fuses for circuits between 250 and 600 volts. The user gets all the benefits of time-delay RK5 fuses plus the added benefits of a n indicating fuse that tells when it has opened. Complete information on these fuses may be found in the POWR-PRO™ section of this catalog. For circuits up to 250 volts, see FLNR fuses in this section of the catalog.

Economical:
  • For use in applications where lowest initial cost is the major consideration.
Safety:
  • 50,000 A.I.R., Class K5 — Adequate interrupting capacity for residences and many smaller facilities.
PropertyValue
Current Rating (Continuous) in Amps
450
Interrupting Rating
20 kA @ 250 Vdc
Opening
Fast-Acting (F)
Maximum AC Voltage (V)
250
Voltage Rating (V)
250
Size
Knife-Blade
Family style
One-time Fuse
Fuse Class
Class K5
Indicating
No
interrupt Amperage (A) - 1
50000
interrupt Amperage (A) - 2
50000
Interupt Voltage Type
AC
interrupt Voltage Type AC/DC) - 2
DC
interrupt Voltage (V) -1
250
interrupt Voltage (V) -2
250
Mounting Method
Fuse Block / Clip / Holder
PG Holder
LFH25600 Series

NLN450 Applications

Highlights Section

  • General purpose residential and commercial circuits with little or no motor load. Resistive heating loads

NLN450 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0NLN450.XFUS 250V O/T CLASS K5 450ARoHSPb-FreeNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.