NLN125 - NLN Series

Series: NLN
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

NLN series fuses provide low cost protection for general-purpose feeder and branch circuits when available short circuit currents are less than 50,000 amperes. They replace all Class H fuses which have only a 10,000 ampere interrupting rating. They are suitable for use in many residential and smaller commercial and industrial applications.

NLKP series fuses are Canadian “Code” fuses specifically designed to meet Canadian Electrical Code Type P fuse requirements for residential use. They have a 10,000 ampere interrupting rating.

However, to obtain the added benefits of time-delay, current-limitation, and higher interrupting rating, consider the use of POWR-PRO™ IDSR Indicator™ fuses for circuits between 250 and 600 volts. The user gets all the benefits of time-delay RK5 fuses plus the added benefits of a n indicating fuse that tells when it has opened. Complete information on these fuses may be found in the POWR-PRO™ section of this catalog. For circuits up to 250 volts, see FLNR fuses in this section of the catalog.

Applications:

  • General purpose residential and commercial circuits with little or no motor load. Resistive heating loads

Economical:

  • For use in applications where lowest initial cost is the major consideration.

Safety:

  • 50,000 A.I.R., Class K5 — Adequate interrupting capacity for residences and many smaller facilities.
Property (Mouseover for details) Value
Ampere Rating (A) 125
VAC (V) 250
VDC (V) 250
Interrupting Rating 20 kA @ 250 Vdc
Opening Fast-Acting (F)
Size Knife-Blade
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0NLN125.X FUS 250V O/T CLASS K5 125A RoHS No PbFree No No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.