background-waves

Class J Fuses

Littelfuse offers three types of current-limiting Class J fuses to meet the need for circuit protection in industrial and electrical power generation and transmission applications. Fast-acting JLS series fuses provide space-saving overload and short-circuit protection in industrial and power conversion applications. JTD time-delay fuses employ POWR-PRO® technology to ensure very high interrupting ratings and are specifically designed for use where space is limited. JTD_ID fuses share the same features and benefits of JTD series fuses but also feature blown-fuse indicators.
  • Current ratings from 800 mA to 600 A
  • Interrupting ratings of 200 kA at 600 V ac for fast-acting fuses and 300 kA at 600 V ac for time-delay fuses
  • Cartridge and blade configurations available
  • Compact design

Class J Fuses Parts

FiltersFilters

Class J Fuses Applications

Highlights Section

  • General circuits, especially those carrying resistive loads
  • Molded case circuit breaker panels
  • Motor control centers
  • Rectifiers
  • Transformers
  • Variable speed drives

Class J Fuses Resources