background-waves

SLC015

Product Status| Activei

SLC015

FUS 600V MED T/D CLASS G 15A | Series: SLC
info
The unique design of Littelfuse’s compact SLC series Class G fuses provide additional time-delay over competitive products which increases system reliability.

Compact Class G fuses were the first fuse series to approach midget fuse dimensions and meet NEC requirements for branch-circuit protection. The unique dimensions of SLC series Class G fuses prevents insertion of lower voltage fuses in Class G fuse holders. The fuse’s varying length prevents insertion of higher ampere rated fuses in fuse holders designed for lower ampere ratings.

Class CC fuses are replacing Class G fuses in many new designs. Class CC fuses’ superior time delay plus higher voltage and interrupting ratings meet the needs of modern circuits. Littelfuse’s introduction of POWR-PRO® CCMR series fuses, with ratings up to 60 Amperes for providing branch circuit protection, are accelerating this trend.

Safety:
  • 100,000 A.I.R. — Reliable interruption of all overcurrents up to 100,000 amperes.
  • Current limiting design reduces damage to equipment caused by heating and magnetic effects of short circuit currents.
  • Medium time-delay allows fuses to be sized closer to actual equipment requirements — no need to greatly oversize to withstand harmless equipment or system surges.
Reduced Downtime:
  • Medium time-delay may reduce downtime caused by power surges or equipment demands.
PropertyValue
Current Rating (Continuous) in Amps
15
Interrupting Rating
100 kA @ 600 Vac
Opening
Medium-Acting/Medium Time Lag/Medium Time Delay
Maximum AC Voltage (V)
600
Voltage Rating (V)
170
Size
Industrial Cartridge
Family style
Current Limiting
Fuse Class
Class G
Indicating
No
interrupt Amperage (A) - 1
100000
interrupt Amperage (A) - 2
10000
interrupt Voltage Type AC/DC) - 1
AC
interrupt Voltage Type AC/DC) - 2
DC
interrupt Voltage (V) -1
600
interrupt Voltage (V) -2
170
Mounting Method
Fuse Block / Clip / Holder
Resistance (Ω)
0.0085
PG Holder
LFG60015 Series

SLC015 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0SLC015.TFUS 600V MED T/D CLASS G 15ARoHS3/15/2006NoYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.