The unique design of Littelfuse’s compact SLC series Class G fuses provide additional time-delay over competitive products which increases system reliability.
Compact Class G fuses were the first fuse series to approach midget fuse dimensions and meet NEC requirements for branch-circuit protection. The unique dimensions of SLC series Class G fuses prevents insertion of lower voltage fuses in Class G fuse holders. The fuse’s varying length prevents insertion of higher ampere rated fuses in fuse holders designed for lower ampere ratings.
Class CC fuses are replacing Class G fuses in many new designs. Class CC fuses’ superior time delay plus higher voltage and interrupting ratings meet the needs of modern circuits. Littelfuse’s introduction of POWR-PRO® CCMR series fuses, with ratings up to 60 Amperes for providing branch circuit protection, are accelerating this trend.
Safety:
Compact Class G fuses were the first fuse series to approach midget fuse dimensions and meet NEC requirements for branch-circuit protection. The unique dimensions of SLC series Class G fuses prevents insertion of lower voltage fuses in Class G fuse holders. The fuse’s varying length prevents insertion of higher ampere rated fuses in fuse holders designed for lower ampere ratings.
Class CC fuses are replacing Class G fuses in many new designs. Class CC fuses’ superior time delay plus higher voltage and interrupting ratings meet the needs of modern circuits. Littelfuse’s introduction of POWR-PRO® CCMR series fuses, with ratings up to 60 Amperes for providing branch circuit protection, are accelerating this trend.
Safety:
- 100,000 A.I.R. — Reliable interruption of all overcurrents up to 100,000 amperes.
- Current limiting design reduces damage to equipment caused by heating and magnetic effects of short circuit currents.
- Medium time-delay allows fuses to be sized closer to actual equipment requirements — no need to greatly oversize to withstand harmless equipment or system surges.
- Medium time-delay may reduce downtime caused by power surges or equipment demands.
- Branch circuit rated
- Current-limiting
- 100 kA interrupting rating
- 600 V ac rated 1/2-20 A
- Branch circuit rated
- Current-limiting
- 100 kA interrupting rating
- 600 V ac rated 1/2-20 A
SLC Parts
Filters
Showing 1 to 12 of 19 Total Results
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating | Opening | Maximum AC Voltage (V) | Voltage Rating (V) | Size | Agency Approvals |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating
| Opening | Maximum AC Voltage (V) | Voltage Rating (V) | Size | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|
0.5 | 100 kA @ 600 Vac | Medium-Acting/Medium Time Lag/Medium Time Delay | 600 | 170 | Industrial Cartridge | CSA / UL / ECC / CUL | |||
1 | 100 kA @ 600 Vac | Medium-Acting/Medium Time Lag/Medium Time Delay | 600 | 170 | Industrial Cartridge | CSA / ECC / UL / CUL | |||
2 | 100 kA @ 600 Vac | Medium-Acting/Medium Time Lag/Medium Time Delay | 600 | 170 | Industrial Cartridge | CSA / ECC / UL / CUL | |||
3 | 100 kA @ 600 Vac | Medium-Acting/Medium Time Lag/Medium Time Delay | 600 | 170 | Industrial Cartridge | CSA / ECC / UL / CUL | |||
4 | 100 kA @ 600 Vac | Medium-Acting/Medium Time Lag/Medium Time Delay | 600 | 170 | Industrial Cartridge | ECC / UL / CSA / CUL | |||
5 | 100 kA @ 600 Vac | Medium-Acting/Medium Time Lag/Medium Time Delay | 600 | 170 | Industrial Cartridge | CSA / ECC / UL / CUL | |||
6 | 100 kA @ 600 Vac | Medium-Acting/Medium Time Lag/Medium Time Delay | 600 | 170 | Industrial Cartridge | CSA / ECC / UL / CUL | |||
8 | 100 kA @ 600 Vac | Medium-Acting/Medium Time Lag/Medium Time Delay | 600 | 170 | Industrial Cartridge | UL / CSA / ECC / CUL | |||
10 | 100 kA @ 600 Vac | Medium-Acting/Medium Time Lag/Medium Time Delay | 600 | 170 | Industrial Cartridge | CSA / ECC / UL / CUL | |||
12 | 100 kA @ 600 Vac | Medium-Acting/Medium Time Lag/Medium Time Delay | 600 | 170 | Industrial Cartridge | ||||
15 | 100 kA @ 600 Vac | Medium-Acting/Medium Time Lag/Medium Time Delay | 600 | 170 | Industrial Cartridge | CSA / ECC / UL / CUL | |||
20 | 100 kA @ 600 Vac | Medium-Acting/Medium Time Lag/Medium Time Delay | 600 | 170 | Industrial Cartridge | CSA / ECC / UL / CUL |
Series: SLC Resources


How Do Fuses & Circuit Breakers Compare?
Download our white paper describing the benefits of using fuses for overcurrent protection.