background-waves

KLKR008

Product Status| Activei

KLKR008

FUS 600V F/A CLASS CC 8A | Series: KLKR
info

KLKR008 is a Class CC fuse with an ampere rating of 8.

PropertyValue
Current Rating (Continuous) in Amps
8
Interrupting Rating
200 kA @ 600 Vac
Opening
Fast-Acting (F)
Maximum AC Voltage (V)
600
Voltage Rating (V)
300
Size
Class CC
Body Material
Melamine
Family style
Current Limiting
Fuse Class
Midget/Class CC
Indicating
No
interrupt Amperage (A) - 1
200000
interrupt Amperage (A) - 2
20000
Interupt Voltage Type
AC
interrupt Voltage Type AC/DC) - 2
DC
interrupt Voltage (V) -1
600
interrupt Voltage (V) -2
300
Mounting Method
Fuse Block / Clip / Holder
PG Holder
LPSC Series

KLKR008 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
KLKR008.TFUS 600V F/A CLASS CC 8ARoHS2/15/2006NoPdf IconCoC_RoHS9_KLKR008.TPdf IconREACH209_Declaration_Contain-_KLKR008.TContainsNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.