background-waves

CCMR025

Product Status| Activei

CCMR025

FUSE 600V T/D CLASS CC 25A RoHS | Series: CCMR
info
CCMR025 is a Class CC fuse with an ampere rating of 25.
PropertyValue
Current Rating (Continuous) in Amps
25
Interrupting Rating
200 kA @ 600 Vac
Opening
Slo-Blo/Time Lag (T)/Time Delay
Maximum AC Voltage (V)
600
Voltage Rating (V)
500
Size
Class CC
Family style
Powr-Pro Fuse
Fuse Class
Midget/Class CC
Indicating
No
interrupt Amperage (A) - 1
200000
interrupt Amperage (A) - 2
300000
Interupt Amperage 3
20000
interrupt Voltage Type AC/DC) - 1
AC
interrupt Voltage Type AC/DC) - 2
AC
Interupt Voltage Type ACDC - 3
DC
interrupt Voltage (V) -1
600
interrupt Voltage (V) -2
600
Interupt Voltage - 3
500
Mounting Method
Fuse Block / Clip / Holder
PG Holder
LPSC Series

CCMR025 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
CCMR025.HXPFUSE 600V T/D CLASS CC 25A 100PK RoHSRoHS1/30/2006NoNo
CCMR025.TXPFUSE 600V T/D CLASS CC 25A RoHSRoHS1/30/2006NoPdf IconCoC_RoHS9_CCMR025.TXPPdf IconREACH219_Declaration_(Contain)_CCMR025.TXPContainsNoPdf IconIPC_CCMR025.TXP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.