background-waves

CCMR015

Product Status| Activei

CCMR015

FUSE 600V T/D CLASS CC 15A RoHS | Series: CCMR
info
CCMR015 is a Class CC fuse with an ampere rating of 15.
PropertyValue
Current Rating (Continuous) in Amps
15
Interrupting Rating
200 kA @ 600 Vac
Opening
Slo-Blo/Time Lag (T)/Time Delay
Maximum AC Voltage (V)
600
Voltage Rating (V)
500
Size
Class CC
Family style
Powr-Pro Fuse
Fuse Class
Midget/Class CC
Indicating
No
interrupt Amperage (A) - 1
200000
interrupt Amperage (A) - 2
300000
Interupt Amperage 3
20000
Interupt Voltage Type
AC
interrupt Voltage Type AC/DC) - 2
AC
Interupt Voltage Type ACDC - 3
DC
interrupt Voltage (V) -1
600
interrupt Voltage (V) -2
600
Interupt Voltage - 3
500
Mounting Method
Fuse Block / Clip / Holder
PG Holder
LPSC Series

CCMR015 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
CCMR015.HXPFUSE 600V T/D CLASS CC 15A 100PK RoHSRoHS1/30/2006NoPdf IconCoC_RoHS9_CCMR015.HXPPdf IconREACH209_Declaration_Contain-_CCMR015.HXPContainsNo
CCMR015.TXPFUSE 600V T/D CLASS CC 15A RoHSRoHS1/30/2006NoPdf IconCoC_RoHS9_CCMR015.TXPPdf IconREACH_SVHC Declaration (Contain)_CCMR015.TXPContainsNoPdf IconIPC_CCMR015.TXP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.