background-waves

CCMR006

Product Status| Activei

CCMR006

FUSE 600V T/D CLASS CC 6A 100PK RoHS | Series: CCMR
info
CCMR006 is a Class CC fuse with an ampere rating of 6.
PropertyValue
Current Rating (Continuous) in Amps
6
Interrupting Rating
200 kA @ 600 Vac
Opening
Slo-Blo/Time Lag (T)/Time Delay
Maximum AC Voltage (V)
600
Voltage Rating (V)
300
Size
Class CC
Family style
Powr-Pro Fuse
Fuse Class
Midget/Class CC
Indicating
No
interrupt Amperage (A) - 1
200000
interrupt Amperage (A) - 2
300000
Interupt Amperage 3
20000
interrupt Voltage Type AC/DC) - 1
AC
interrupt Voltage Type AC/DC) - 2
AC
Interupt Voltage Type ACDC - 3
DC
interrupt Voltage (V) -1
600
interrupt Voltage (V) -2
600
Interupt Voltage - 3
300
Mounting Method
Fuse Block / Clip / Holder
PG Holder
LPSC Series

CCMR006 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
CCMR006.HXPFUSE 600V T/D CLASS CC 6A 100PK RoHSRoHS1/30/2006NoNo
CCMR006.TXPFUSE 600V T/D CLASS CC 6A RoHSRoHS1/30/2006NoPdf IconCoC_RoHS9_CCMR006.TXPPdf IconREACH211_Declaration_Contain-_CCMR006.TXPContainsNoPdf IconIPC_CCMR006.TXP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.