CCMR001 - CCMR Series – Class CC Dual-Element, Time-Delay Fuses Series

ccmr-0-30
Roll Over to Zoom
       
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

CCMR001 is a Class CC fuse with an ampere rating of 1.
Property (Mouseover for details) Value
Ampere Rating (A) 1
VAC (V) 600
VDC (V) 300
Interrupting Rating 200 kA @ 600 Vac
Opening Slo-Blo/Time Lag (T)/Time Delay
Size Class CC
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
CCMR001.HXP FUSE 600V T/D CLASS CC 1A 100PK RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 No
02/11/2013
CCMR001.TXP FUSE 600V T/D CLASS CC 1A RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 CoC_RoHS9_CCMR001.TXP REACH209_Declaration_Contain-_CCMR001.TXP Yes
02/11/2013
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.