

The 527 series fuses are specifically designed and tested to meet the circuit protection needs of compact automotive electronics applications. These robust fuses include a 500Vac rating and provide an excellent interrupting rating. AEC-Q200 qualified, the 527 fuses are ideal for the On-Board Chargers (OBCs) in the latest electric vehicle designs. With available through-hole, it’s flexible for PC board.
- Rated for 500Vac with interrupting rating of 10,000A for 30A-40A, and 305Vac for 50A nominal current rating in a small package
- AEC-Q200 qualified
- End caps with integrated stand-off leads
- Very compact body size of 6x32mm
- Operating temperature range from -55°C to 125°C
527 Parts
Filters
Part Number | Actions | Maximum AC Voltage (V) | Nominal Melting I2T (A2sec) | Operating Temperature |
---|
Part Number | Actions | Maximum AC Voltage (V) | Nominal Melting I2T (A2sec) | Operating Temperature | |
---|---|---|---|---|---|
527 Applications
- On-Board Charger (OBC)
Series: 527 Resources
AEC-Q200 Rev. E Qualified Fuses from Littelfuse JP
See how our thin film, NANO, PICO, and cartridge fuses meet demands for reliable, compact circuit protection devices in automotive electronic systems (with Japanese subtitles).
AEC-Q200 Rev. E Qualified Fuses from Littelfuse CN
See how our thin film, NANO, PICO, and cartridge fuses meet demands for reliable, compact circuit protection devices in automotive electronic systems (with Chinese subtitles).
AEC-Q200 Rev. E Qualified Fuses from Littelfuse
See how our thin film, NANO, PICO, and cartridge fuses meet demands for reliable, compact circuit protection devices in automotive electronic systems.