background-waves

24103150021

Product Status| Activei

24103150021

FUSE 5X25MM M/TL CERAMIC INDICATOR .315A | Series: 241
info
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.6
Opening
Medium-Acting/Medium Time Lag/Medium Time Delay
Operating Temperature
-25° to 70°C
Fusing Characteristic 210 Percent
2
interrupt Voltage Type AC/DC) - 1
AC
Fusing Characteristic 400 Percent
60
interrupt Amperage (A) - 1
80
interrupt Voltage (V) -1
250

24103150021 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
24103150021FUSE 5X25MM M/TL CERAMIC INDICATOR .315ANoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.