background-waves

048712.5

Product Status| Activei

048712.5

FUSE 420Vac/dc 5X20 FA PT 12.5A | Series: 487
info

487 series is the first fast-acting fuse with both AC and DC rating from the Littelfuse5X20mm fuse family. This fast-acting ceramic body fuse provides over-current protection for telecom power supplies and datacenter server power supplies where a high-voltage DC interrupting rating is required.

PropertyValue
Maximum AC Voltage (V)
420
Nominal Melting I2T (A2sec)
170
Resistance (Ω)
0.0078
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 2
200
Fusing Characteristic 210 Percent
2
interrupt Voltage Type AC/DC) - 2
DC
interrupt Voltage Type AC/DC) - 1
AC
interrupt Voltage (V) -2
420
interrupt Amperage (A) - 1
300
interrupt Voltage (V) -1
420
  • Lower I2t and faster tripping
  • High-current ratings up to 16A in a 5X20mm footprint
  • 420 V ac rating
  • 420 V dc rating

048712.5 Applications

Highlights Section

  • Telecom Power Supplies
  • Datacenter Server Power Supplies
  • Intelligent commercial buildings
  • High-energy and power efficient applications (3-phase power supplies, inverters, and ballasts)

048712.5 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
048712.5MXEPFUSE 420Vac/dc 5X20 FA PT 12.5ARoHS11/23/2014Pb-Free11/23/2014Pdf IconCoC_RoHS10_048712.5MXEPPdf IconREACH191_Declaration_048712.5MXEPDoes Not ContainYes11/23/2014Pdf IconIPC_048712.5MXEP
048712.5MXPFUSE 420Vac/dc 5X20 FA 12.5ARoHS3/11/2015Pb-Free3/11/2015Yes3/11/2015

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.